??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9914.02 - Screw-down cover
Bill of material
9914.02
CNSORDERNO
Art. No.
9914.02
BZ
Designation
Screw-down cover, 262x112 mm
LOD
Level of detail
L
Length
262 mm
B
Width
112 mm
H
Height
5 mm
F
Color
RAL 9010
S
Screws
- ST
FA
For type number
9914.01
CNSMAT
Material
ASA Blend
ES
Properties
Halogen-free
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV beständig
ENO
E-No.
155 901 198
CNSMASSEXACT
Individual net weight
53.000 g
CNSVOLUMEEXACT
Single volume
0.160 l
CNSEAN
EAN-Code
7611614039121
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Screw-down cover For transition box 9914.01 Measures Length x Width x Height: 262 x 112 x 5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Article number: 9914.02 / E-No 155 901 198
ETIM40
ETIM 40
EC002656