您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
English (United States)
QA認證資訊
目錄: KAISER
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
KAISER
9966.31
KAISER
Flush-mounting installation
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{kaiser/unterputz/9966_31_asmtab.prj},{NB=9966.31(300)},{CNSORDERNO=9966.31},{L=220},{B=110},{RK=2},{PA=5},{P=4060.00},{PG=180},{CNSMASSEXACT=0.0},{CNSVOLUMEEXACT=0.000},{CNSEAN=7611614269610},{BZ=System-Geräteträger 160 - 240 mm},{H=160-240},{K=1x1 / 2x1 / 3x1},{SD=1 x 200, 1 x 240},{INFOLINK=HTML (Online)},{LOD=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
KAISER
Description
9966.31 - System equipment carrier 160 - 240 mm
Bill of material
9966.31
CNSORDERNO
Order number
9966.31
CNSEAN
EAN-Code
7611614269610
BZ
Designation
System equipment carrier 160 - 240 mm
LOD
Level of Details
300.000
200.000
300.000
200.000
L
Length
220
mm
B
Width
110
mm
H
Height
160-240
mm
RK
Combination conduit entries M20/25
2
K
Combination
1x1 / 2x1 / 3x1
SD
Screw-in wall-plug
1 x 200, 1 x 240
mm
PA
Dispatch
5
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
The system equipment carrier is designed to fit perfectly into the external insulation and in this way reliably prevents heat bridges. Easy, fast fixing with the screw dowles included in the scope of delivery permanently anchors the system equipment carrier on many surfaces. Ideal for stable fixing of external lamps, sockets, door intercom devices and many more. nd permanently. Heavy loads are not a problem.· Extra-fast, easy installation· 2 product types allow a wide range of applications· Heat bridges are efficiently prevented· Adaptable to insulation thickness in 10 mm steps – no cutting necessary· Modular design for insulation thicknesses from 160 to 310 mm