??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 243
HELP_VARIABLE
Company
Posital
Description
9A7S-2AW
Bill of material
OCD-S3E1B-1416-9A7S-2AW
PRODUKTABBILDUNG
Product Picture
SUPPLIERPID
Alternative product number
MECHANICAL_CONNECTION
OD 63.5 mm (2.5") / Solid Shaft Square / Standard / OD 9.52 mm (3/8")
ELECTRICAL_CONNECTION
Cable#Axial 2 m
PROTECTION_CLASS
IP66/IP67
HOUSING_MATERIAL
Steel / Aluminum
WEBSEITE
Website
Website
PRODUKTDATENBLATT
Product Data Sheet
Product Data Sheet