??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
ABB Automation
Description
FSM4000-SE41FP - FSM4000-SE41F Electromagnetic Flowmeter Sensor, liner material Thick-PTFE / PTFE / PFA / ETFE
Bill of material
SE41FP_INCH.P1H.H.D.1.A.S.A.A.2.1.G.x.A.1.000.000
BESTNR
Order Code
SE41FP_INCH
DN
Meter Size / Connection Size
ZOLL
Meter Size / Connection Size
Inch
LMAT
Liner Material / Meter Size
ELEK
Measuring Electrodes Material / Grounding Electrodes
PN
Pressure Rating
CMAT
Material of Process Connection
ACC
Accessories
TEMP
Temperature Range
CER
Certificates
CCER
Calibration Certifications
TOPCE
Type of Protection / Cable Entry
DES
Design
PL
Name Plate Language / Type
LEV
Design Level
LL
Lay Length
EDES
Electrode Design
CBL
Signal Cable Length
EBL
Excitation Cable Length
CALT
Calibration
DOK
Documentation Language
PCER
Other Usage Certifications
CPA
3A certification and potable water approval
ID
Inch
L
Inch
D
Inch
B
Inch
D4
Inch
K
Inch
D2
Inch
N
A
Inch
C
Inch
E
Inch
F
Inch
GEW
Weight
lbs.