??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
TS1-M3 - Terminal Spacer
Bill of material
ABB - 1SAM301912R1001 + TS1-M3-S2 Terminal Spacer MS132 Size 2 For MS/MO132-12 - MS/MO132-32 Type E
PN
Product Id
1SAM301912R1001
EXTTYPE
Extended Product Type
TS1-M3-S2
INVDES
Invoice Description
TS1-M3-S2 Terminal Spacer MS132 Size 2 For MS/MO132-12 - MS/MO132-32 Type E
TYPE
Type
TS1-M3-S2
DES
Description
Terminal Spacer for MS132 Size 2
LODLEVEL
LOD Level
AAQ326
Aditional document
https://new.abb.com/products/1SAM301912R1001/ts1-m3-s2-terminal-spacer
AAG535
Weight
0.012 kg
AAO676
Part number
1SAM301912R1001
DESCSHORT
Short Description
TS1-M3-S2 Terminal Spacer MS132 Size 2
DESCLONG
Long Description
MS132 Manual Motor Starters with screw terminals are approved as Self-Protected Combination Motor Controllers (Type E) acc. to UL60947-4-1. For this air clearance and creepage distances on the line side of MS132 must be increased, which can be achieved by either mounting S1-M3-25 or S1-M3-35 3- phase feeder blocks or by mounting TS1 terminal spacers. TS1 terminal spacers cannot be used for group installations that involve PS1 compact busbars.
INTNO
International product number
4013614556654
MANUID
Product number of the Manufacturer
1SAM301912R1001
MANUNAME
Manufacturer Name
ABB
EF000215
Type of accessory/spare part
Other
EF013236
Accessory
true
EF013237
Spare part
false
CTN
Customs tariff number
85389099
WEBLINK
Deeplink product page
Link to product detail page