??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
MTS - Modular toggle switch
Bill of material
ABB - 1SFA611301R2006 + MTS2-20B Toggle Switch
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
SN
S/N Code Number
DES
Description
Black Modular Toggle Switch
DESCSHORT
Short Description
Black Modular Toggle Switch
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF000231
Number of switch positions
EF006976
Type of control element
EF001142
Suitable for illumination
EF007167
Colour control element
EF000079
Hole diameter
mm
EF007447
Switching function latching
EF001407
Spring-return
EF006014
With front ring
EF005972
Material front ring
EF004127
Supply voltage
V
EF002429
Colour front ring
EF003118
Degree of protection (IP), front side
EF011959
Degree of protection (NEMA)
CTN
Customs tariff number
85369001
WEBLINK
Deeplink product page
Link to product detail page