??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
CP-S.1 - Power supplies
Bill of material
ABB - 1SVR320561R1000 + CP-S.1 24/5.0 Power supply In:100-240VAC/100-250VDC Out:DC 24V/5A
PN
Product Id
EXTTYPE
Extended Product Type
INVDES
Invoice Description
TYPE
Type
DES
Description
DESCSHORT
Short Description
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
MANUNAME
Manufacturer Name
ABB
EF002991
Voltage type of supply voltage
AC/DC
EF006792
1st secondary output voltage
24, 24 V
EF006797
2nd secondary output voltage
0, 0 V
EF006800
3rd secondary output voltage
0, 0 V
EF008284
Max. output current 1
A
EF008285
Max. output current 2
0 A
EF008286
Max. output current 3
0 A
EF007002
Secondary voltage adjustable
false
EF009393
Nominal value output voltage 1
24 V
EF009394
Nominal value output voltage 2
0 V
EF009395
Nominal value output voltage 3
0 V
EF009396
Nominal value output current 1
A
EF009397
Nominal value output current 2
0 A
EF009398
Nominal value output current 3
0 A
EF007332
Short-circuit-proof
true
EF007076
Rated supply voltage at AC 50 Hz
V
EF007077
Rated supply voltage at AC 60 Hz
V
EF007078
Rated supply voltage at DC
V
EF003092
Output voltage stabilized
true
EF000346
Power consumption
W
EF003034
Power output
W
EF005302
Stabilized
true
EF003961
Type of electric connection
Screw connection
EF003972
Rail mounting possible
true
EF003973
Wall mounting possible
false
EF001126
Modular version
false
EF000846
Built-in width
mm
EF000332
Built-in height
129.4 mm
EF005689
Direct mounting possible
false
EF000008
Width
mm
EF000040
Height
129.4 mm
EF000049
Depth
127 mm
EF001597
Suitable for safety functions
false
EF009889
SIL according to IEC 61508
None
EF007399
Performance level according to EN ISO 13849-1
None
EF005474
Degree of protection (IP)
IP20
EF011959
Degree of protection (NEMA)
1
CTN
Customs tariff number
85044095
WEBLINK
Deeplink product page
Link to product detail page