??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABS Safety
Description
LT - ABS-Lock T
Bill of material
LT
ARTIKELBEZ
Item Description
ABS-Lock T
LANGTEXTDE
Information Text
Permanent Stainless Steel Fall Protection Anchor,tested in accordance with EN795:2012 and CEN / TS 16415:2013!with beam clamps made of hot-dip galvanized steel.for flange widths from 80 mm to 320 mm.for flange thicknesses from 8 mm to 16 mm.for max. 3 persons.Incl. consecutive serial number.Incl. fastening materials.
DRAWTEXT
Information Draw
It's that easy and simple: Plan your flat roof with "Draw" by ABS Safety. Get more information about our free digital tools.
DOCUTEXT
Information Docu
Fall protection must be documented and maintained once a year. Use „Lock Book Docu“ to create an error-free documentation.
PLANURL
URL to Lockbook Planning App
https://en.info.lock-book.com/draw
MANURLDE
Product page on Website
https://www.absturzsicherung.de/en/products/abs-lock-t-max.html
ANWENDUNG
Application
Overhead
MATERIAL
Material
Stainless Steel, steel
BEFESTIGUNG
Attachment
clamped
UNTERGRUND
Substructure
Steel
GTIN
4260336782759
COMCODE
Commodity Code
73089098
VPE
Unit
piece