??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 10
HELP_VARIABLE
Company
Access Casters
Description
VH - Steel V-Groove (to 15,000 lb/ea)
Bill of material
10AVF103
PN
Part Number
DIA
Wheel Diameter
Inch
WIDTH
Tread Width
Inch
CAP
Capacity
lbs.
HUB
Hub Length
Inch
BORE
Bore ID
Inch
BEARING
Bearing ID
Inch
A
V-Groove Width
Inch
B
V-Groove Depth
Inch
WEIGHT
Weight
lbs.
ROLLER
Bearing Type
TEMPR
Temperature Maximum
Up to +350°F
HARD
Hardness
Brinell 149