??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
agru
Description
082.20 - Adaptor
Bill of material
AGRU_11082404007_Adaptor_metal female thread+hexagonal_PPR grey_40X1 1/4 - MOP 20 bar
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
082.20
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Adaptor
EXT_BEZ_2
Description 2
metal female thread+hexagonal
EXT_BEZ_3
Description 3
class1-10bar class2-8bar
MATERIAL
Material
PPR grey
VERBINDUNG
Connection methode
Socket-welding
DA
Outside diameter (DAOD)
mm
IDA
Inch
L
Dimension L
mm
L1
mm
DSP
mm
DSP1
mm
T
mm
SW
mm
RIN
Inch
KGEW
mm
E
Dimension E
mm