??
Catalog navigation
CAD modeli indir
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
agru
Description
024 - Union Type 24
Bill of material
AGRU_11024014011_Union Type 24_FPM-sealing_PPR grey_40X3.7 SDR11 ISO S-5
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
024
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Union Type 24
EXT_BEZ_2
Description 2
FPM-sealing
EXT_BEZ_3
Description 3
MATERIAL
Material
PPR grey
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Butt-welding
DA
Outside diameter (DAOD)
mm
S
mm
L
Dimension L
mm
L1
mm
L2
mm
D
mm
B
mm