??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
CZE-30-D - 30中心孔6.8系列铝型材--连接件*端面连接件
Bill of material
CZE-30-T
CNSORDERNO
Bestellnummer
CODE
CZE
C2
syxc
30系列
GG
GGB
Q
0
LM
-
LD
DQ
-
TD
-
M
M1
30
L
30 mm
H
30 mm
B
30 mm
D
18.0 mm
D1
d
9.0 mm
R
2.0 mm
G
weight
g
JGZJ
ZJ
PDF
cze-30-d.pdf
K3
mm
K4
2.0 mm
E
3 mm
N
mm
T
8.500 mm
P
3.000 mm