??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
A&T-3D Gallery
Description
PAYA - 空气型点式喷嘴
Bill of material
PAYA-1-8
CNSORDERNO
Bestellnummer
CODE
PAYA
CZ
材质
SUS303
ZGSYYL
最高使用压力
1.0MPa
NRWD
耐热温度
200℃
D
d
mm
N
l/min
K
T
R1/4 mm
L
25 mm
A
15 mm
B
10 mm
H
14 mm
WEIGH
重量
g
PDF
PAYA.PDF
TT
13.157