??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
A&T-3D Gallery
Description
SFBZAW - 轻载型支脚 万向调节型·尼龙底座型
Bill of material
SFBZAW-D50-M12-L75
CNSORDERNO
bestellnummer
CODE
SFBZAW
ZJCZ
支脚材质
DPCZ
底盘材质
尼龙(PA6)
LGCZ
螺杆材质
45#
BMCL
螺杆表面处理
镀锌
D
底径
50 mm
M
螺纹直径
L
螺纹长度
mm
E
mm
H
23 mm
F
mm
F1
mm
CZ
承载
kg
CKZL
参考重量
kg/pcs
PDF
sfbzaw.pdf