??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Air Logic
Description
F-2804 Series Inline/Threaded Check Valves
Bill of material
F2804402
PREVIEW
Preview
PRODUCT_ID
Product ID
MANUFACTURER_PART_NUMBER
Manufacturer Part Number
PRODUCT_NAME
Product Name
PRODUCT_LONG_DESCRIPTION
Product Long Description
Miniature check valves will prevent flow in one direction and facilitate flow in the opposite direction. Check valves are sometimes called non-return valves. Floating disk style check valves have a disk that will change position inside of the body with the flow of media. In the forward direction, the media is able to flow around the disk. In the reverse direction, the disk is pushed against the seat and prevents flow.
PART_NUMBER_DESCRIPTION
Part Number Description
COLOR
Color
TUBING_INSIDE_DIAMETER_ID_IN
Tubing Inside Diameter ID
Inch
CONNECTION_TYPE
Connection Type
TYPICAL_TUBE_RETENTION_PRESSURE_BAR
Typical Tube Retention Pressure
bar
TYPICAL_TUBE_RETENTION_PRESSURE_PSI
Typical Tube Retention Pressure
psi
MAXIMUM_PRESSURE_BAR
Maximum Pressure
0.68 bar
MAXIMUM_PRESSURE_PSI
Maximum Pressure
10 psi
REVERSE_FLOW_SCIM
Reverse Flow scim
REACH
Reach
Yes
RECOMMENDED_SYSTEM_FILTRATION_UM
Recommended System Filtration
5 μm
RESTRICTION_OF_HAZARDOUS_SUBSTANCES_ROHS_3
Restriction of Hazardous Substances rohs 3
Yes
INSTALLATION_METHOD
Installation Method
Push-In
MAXIUMUM_PRESSURE_PARAMETRIC_SEARCH
Maxiumum Pressure Parametric Search
10
WETTED_MATERIAL
Wetted Material
BARB
Barb
Inch
CRACKING_PRESSURE_PSI
Cracking Pressure
0.03 psi