??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Fittings Mod. 1501
Stückliste
1501 5/3-M5
IDNR
Ident number
MOD
Mod.
1501 5/3-M5
TUBO
Tube
5/3
A
M 5
C1
2 mm
E
11 mm
H
4 mm
M
21.5 mm
R
15 mm
SW
8 mm
SW1
8 mm
INFO
Infotext
Information
Infotext