??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Intermediate plate for valves to provide a separate supply in 1 (base)
Stückliste
PCP-E520
IDNR
Ident number
MOD
Mod.
PCP-E520
PA
Size
10.5
A
72.5 mm
B
10.0 mm
C
10 mm
D
5.0 mm
E
M5 mm
INFO
Infotext
Information
Infotext