??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Aircomp
Description
lubricator with level indicator - L 1/2" 075 PE IL
Bill of material
0751300032
CODE
Code
0751300032
REF
Reference
L 1/2" 075 PE IL
Q
Flow rate (P1=6,30 bar DP= 1 bar)
3020 Nl/min
C
Connection
G1/2” Pollici
PMAX
Max Inlet pressure
7 bar
TT
Max voltage
100 AC V
CE
electric contact
0,75A 10W A
CT
bowl capacity
132 cc
T
Working temperature
-5 / +50 °C
CP
Max Torque
80 Nm
P
Weight
0,385 Kg