您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
español
italiano
日本語
中文
中文 (繁體)
中文 (繁體)
QA認證資訊
目錄: AirTAC
Created: 14.09.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
AirTAC
F-SC40TCM1
AirTAC
Pneumatic equipment
Cylinders
Standard Cylinder
SC Series Cylinder
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{airtac/pneumatic_equipment/cylinders/aluminum_circularity_barrel/sc_sct/sc_tf.prj},{NB=F-SC40TCM1 50},{TYPE=SC Series},{TYPX=SC},{BORE=50},{BOREX=40},{MT=TCM1 Type},{A=150},{C=93},{HA=103},{HB=80},{HE=122},{HF=99},{HP=11},{HQ=23},{HR=126},{HT=12},{HJ=50},{AA=28},{B1=91.5},{CA=54},{D=11},{E=12},{F=75},{G=100},{H=75},{I=16},{J=31},{K=75},{L=91},{M=110},{N=16},{R1=2.000},{H1X=57.000},{H2=12.000},{H3=40.000},{H4=5.000},{R2=1.000},{X1=15.000},{HX1=7.000},{D1X=30.000},{D2=16.000},{LX=6.000},{VERS=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
AirTAC
Description
TCM1 - Flange
Bill of material
F-SC40TCM1
MODEL
Ordering code
F-SC40TCM1
F-SC40TCM1
TYPE
Type
SC Series
SC Series
BORE
Core Dia.
50
50
mm
MT
Mounting
TCM1 Type
HA
103
103
mm
HB
80
80
mm
HE
122
122
mm
HF
99
99
mm
HP
11
11
mm
HQ
23
23
mm
HT
12
12
mm
HJ
50
50
mm