??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
AIRWORK
Description
ISO 21287 - ISO 21287 Compact Cylinders
Bill of material
CM0111032001
CODE
Code
SER
Series
CM
VERS
Version
ST
Gasket
RD
Rod
DI
Diameter
mm
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
RP
Rod position
VAR1
Atex
SP
Piston rod extension
PRE
Extension Length
RD2
Rear rod thread
SP2
Piston rod extension
PRE2
Extension Length
mm
AS
Rod accessories
ATA
Front head accessories
RATA
Front accessories rotation
°
AS2
Rear rod accessories (through rod)
AA2
Rear head accessories
RATA2
Rear accessory rotation
°
AP1
Rear head accessory
MAP1
Rear accessory material
RAP1
Rotation of rear accessories
°
AP2
Extra rear head accessory
AP3
Extra rear head accessory
SMA
Front sensor
SMP
Rear switch
D
ØD
mm
D1
ØD1
mm
D2
ØD2
mm
D3
- mm
D4
ØD4
- mm
D5
ØD5
- mm
D6
ØD6
- mm
E
F
mm
H
mm
H1
mm
H2
mm
L
mm
L1
mm
L2
mm
M
M1
M2
-
AM
- mm
T
- mm
WH
- mm
CH
mm