??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Alfa Laval
Description
B7RMPS - Tee Reducing-Flange three ends
Bill of material
9634050040
IDNR
Item number
NAME
Name
DESC
Description
SHAPE
Shape
Tee Reducing-Flange three ends
STANDARD
Standard
ASME
MATERIAL
Material
316L
SURFACE
Surface
#7
SIZEINCH
Size
Inch
SIZEMM
Size
mm
A1
Height
181.00 mm
A2
Height
95.30 mm
OD1
Diameter
152.40 mm
OD2
Diameter
mm
ID1
Diameter
146.86 mm
ID2
Diameter
mm
F1
Diameter
mm
F11
Diameter
mm
FH1
Height
2.85 mm
F2
Diameter
166.9 mm
F3
Diameter
166.9 mm
FH2
Height
5.60 mm
FH3
Height
5.60 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US