??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Alfa Laval
Description
Hose Liner Bend CL
Bill of material
191605
IDNR
Item number
mm
NAME
Name
DESC
Description
HOSE LINER/CL-ISO2037
SHAPE
Shape
Hose Liner
STANDARD
Standard
SMS
MATERIAL
Material
1.4404
SURFACE
Surface
Semibright
OD1
Diameter
mm
ID1
Diameter
mm
L1
Height
mm
L2
Height
mm
R1
Diameter
mm
F1
Diameter
mm
FH1
Height
mm
RO1
Diameter
6.4 mm
RI1
Diameter
mm
A2
Height
mm
A3
Height
10 mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US