??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since 1 Oct 2021.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
Alfa Laval
Description
A13MHM obsolete - Clamp rings
Bill of material
211059
IDNR
Item number
211059
SIZEMM
Size - mm
200 mm
SIZEINCH
Size
8 Inch
DIMMM
Dim. - mm
169.9 mm
DIMMIN
Dim. - inch
6.69 Inch
A1
Width
24.0 mm
A2
Width
274.0 mm
OD1
Outer clamp diameter
241.4 mm
ID1
Inner clamp diameter
221.0 mm