??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
停产产品
本产品自 2021年10月1日停产
对应替代品
未指定有效的替换零件。如有疑问,请联系制造商。
可提供的产品: 25
HELP_VARIABLE
Company
Alfa Laval
Description
Standard (US), Balanced Lower Plug, Spiral Clean None, Spiral Clean Leakage Chamber, 2-Inch - Mixproof Valve
Bill of material
9613077822
IDNR
Valves Order Code
CODE
CAS CODE INPUT
PRODUCT
Product Type
US Version Standard
INFO
Data Sheet
Data Sheet
AVAILABILITY
Discontinued
CAS2VIS
Lower Valve body size
2-Inch
CAS3VIS
Upper Valve body size
CAS5VIS
House configuration
CAS7VIS
Fittings on ports
None
CAS8VIS
Fittings on ports
None
CAS9VIS
Fittings on ports
None
CAS10VIS
Fittings on ports
None
CAS12VIS
Plugs
Lower
CAS13VIS
Spiral Cleaning of spindel
No
CAS14VIS
Spiral cleaning of leakage chamber
Yes
CAS15VIS
Internal cleaning (Seat lift)
CAS16VIS
Actuator size
3-Basic