You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
8010002917
Alfa Laval
Pumps
Accessories
Condition monitor
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{alfalaval/pumps/pump_accessories/condition_monitor/monitor_adapter_plate.prj},{NB=8010002917},{IDNR=8010002917},{DESC=Adapter plate for Condition monitor 58x8mm M10},{D=58},{A=8.0},{B=15.5},{MATERIAL=1.4301 (304)},{W=0.154},{C=8.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Alfa Laval
Description
Adapter plate for Condition monitor
Bill of material
8010002917
IDNR
Item number
8010002917
8010002917
DESC
Description
Adapter plate for Condition monitor 58x8mm M10
Adapter plate for Condition monitor 58x8mm M10
D
Diameter
58
mm
A
Height
8.0
8.0
mm
B
Distance
15.5
15.5
mm
MATERIAL
Material
1.4301 (304)
W
Weight
0.154
0.154
kg
C
Thread
8.000
8.000
mm