??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 38
HELP_VARIABLE
Company
Allenair Cylinders
Description
Allenair Cylinders - Allenair Cylinders
Bill of material
E 2 X 1/2
DESC
Description
PN1A
Cylinder Assembly Part Number
PN2A
Cylinder Part Number
PN3A
Mounting Part Number(s)
BORE
Bore Size
Inch
RODDIA
Rod Dia.
Inch
RODOS
Oversize Rod
RODEND
Rod End
STRTYPE
Stroke Type
STROKE
Stroke
Inch
RODGD
Rod Guide
CYLCHK
Special H & J Cyl. Check
SPHOPT
Special Rod Ext. Y/N
SPH
Special H Dim. Rod Ext.
Inch
SPJOPT
Special Thread Length (Y/N)
SPJ
Special J Dim. Thread Length
Inch
TANG
No Tang Option
CUSHION
Cushions
FPORT
Front Port Position
RPORT
Rear Port Position
BUMPER
Bumper
BR
Tube Material
RM
Magnetic Piston Band
MOUNT
Mounting
MOUNT2
2nd Mount
SWITCH
Hall or Reed Switch
STRAP
Strap
N/A