??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6311K - Clamp LIGHT DESIGN, with adjustable support screw, complete
Bill of material
376772
BESTNR
Order No.
NUT
for T-Slot
SPS
Clamping bolt DIN 787
mm
H1
mm
DXLS
too support screw No. 6314S
mm
B1
mm
B2
mm
B3
mm
L
mm
A
mm
E1
mm
E2
mm
H
Clamping height
mm
输入参数值: H
Clamping height
mm
cm
inch
ft
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes