??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6497 - Extra strong clamping jaw
Bill of material
73213
BESTNR
Order No.
NUT
for T-Slot
B1
mm
B2
mm
HUB
Adjustment distance
mm
输入参数值: HUB
Adjustment distance
mm
cm
inch
ft
C
mm
E
12 mm
HMIN
H min.
mm
HMAX
H max.
mm
H1
mm
H2
40 mm
L1
mm
L2
mm
F1
Clamping force F1
kN
F2
Clamping force F2
kN
MD
Tightening torque
Nm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes