??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Discontinued product
Product discontinued since 31.12.2023 г.. Please do not use for new projects.
Налични продукти: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6400G - Screw jack with flat support and thread
Bill of material
376194
BESTNR
Order No.
GR
Size
HMIN
mm
HMAX
mm
H
mm
Enter value for H
mm
cm
inch
ft
TR
Thread
30x4 mm
D1
Diameter
50 mm
D2
Diameter
50 mm
FMAX
F max.
100 kN
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes