??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 1520CS - Cleaner, Stick
Bill of material
17608
BESTNR
Order No.
FUER
WELDON
16
GR
Size
D1
16 mm
L1
Insertion depth
40 mm
L2
mm
L3
mm
L4
mm
GEW
Weight
g
CTN
Customs tariff number
84663000
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes