??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6215RP-250 - Clamping module, screw-in version, pneumatic (Zero Point Clamping System)
Bill of material
561989
BESTNR
Order No.
561989
GR
Size
RP250
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
100 N
HK
Holding force
1000 N
ENTR
Opening
pneumatic
BDO
Opening operating pressure
5 - 12 bar
D
Diameter
18 mm
D1
Diameter
2.2 mm
DH
Diameter
10.6 mm
H
34.3 mm
H1
10 mm
M
Socket cap screw
M22x1 mm
R
14.75 mm
T1
4.95 mm
T2
19 mm
T3
23 mm
GEW
Weight
40 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772022730
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
see print and online media / or enclosed operating instructions for defined products