??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZN-10 M10 - Pull-stud Size 10 for engagement screw M10
Bill of material
554936
BESTNR
Order No.
BEZ
Version
GR
Size
10
IPC_SIZE
IPC-Size
10
IPC_VERS
IPC_Version
IPC_SVERS
IPC-Schraubenversion
1010
VERS3DB
fuer 3db
PDF
catalog sheet
PDF
DN
Diameter
mm
D1
Diameter
15 mm
D2
Diameter
10 mm
H
19 mm
H1
16 mm
T
3 mm
GEW
Weight
27 g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes