??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210AZ - Adapter
Bill of material
570494
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
H
+/-0,01
20 mm
B1
mm
D
Diameter
mm
D1
Diameter
mm
D2
Diameter
mm
E1
mm
ZYL
Socket cap screw
G
mm
R
mm
R1
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
WT
Maintenance
siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung