??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
112182
Bill of material
112182
PN
Part Number
112182
DESC
Description
RF Connector BNC Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
CG
Cable Group
C
CT
Cable Type
RG-58,RG-141,Times LMR-195,Times LMR-200-LLPL,Belden 7806A,Belden 8219,Belden 8240,Belden 8259,Belden 8262,Belden 9201,Belden 9203,Belden 9310,Belden 9311
IMPEDANCE
Impedance
50
IM
Insulator Material
Delrin
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Right Angle
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
Cable - Crimp
AT
Assembly Tool
47-10070
SC
Size Category
Miniature