??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
2FA1-NCSP-C04S1
Bill of material
2FA1-NCSP-C04S1
PN
Part Number
2FA1-NCSP-C04S1
DESC
Description
RF Connector FAKRA GEN 2 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm C Key Code
BF
Body Finish
Nickel
BM
Body Material
Zinc Diecast
CG
Cable Group
C
CT
Cable Type
RG-58,RG-141,Times LMR-195,Times LMR-200-LLPL,Belden 7806A,Belden 8219,Belden 8240,Belden 8259,Belden 8262,Belden 9201,Belden 9203,Belden 9310,Belden 9311
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Crimp
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
100
TS
Termination Style
Cable - Crimp
FAKRAG
FAKRA Generation
2
FAKRAK
FAKRA Keycode
C - Signal Blue
SC
Size Category
Subminiature