您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English (United States)
034-1034
Amphenol RF
Connectors
HD-BNC Connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{amphenolrf/connectors/hd_bnc_connectors/034_1034.prj},{NB=034-1034},{SHA256=UjvzDumut+qflUqSjeoXm31fJFp/Thzq833po9R4HTY=},{INAME=00319__342d1034},{PN=034-1034},{DESC=RF Connector HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm},{BF=Gold},{BM=Brass},{IMPEDANCE=75},{IM=PTFE},{IPR=Not Rated},{GENDER=Jack},{MF=Bulkhead - Rear Mount},{OL=Performance},{ISOLATED=No},{LPIM=No},{FM=4},{TMAX=165},{TMIN=-65},{NM=No},{CF=Gold},{CMAT=Beryllium Copper},{ORIENTATION=Straight},{CTERM=Solder},{CM=Bayonet},{MC=500},{TS=PCB - Through Hole},{SC=Miniature}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
034-1034
Bill of material
034-1034
PN
Part Number
034-1034
DESC
Description
RF Connector HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
BF
Body Finish
Gold
BM
Body Material
Brass
IMPEDANCE
Impedance
75
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
MF
Mounting Feature
Bulkhead - Rear Mount
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
4
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Bayonet
MC
Mating Cycles
500
TS
Termination Style
PCB - Through Hole
SC
Size Category
Miniature