You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
Langues disponibles pour le catalogue:
English
English (United States)
252141
Amphenol RF
Connectors
MCX Connectors
Powered by
Modèles CAO générés
Générer modèle CAO
Générer fiche technique PDF
Aperçus 3D
3D
2D
Choix du modèle CAO
{amphenolrf/connectors/mcx_connectors/252141.prj},{NB=252141},{SHA256=ylHKLYA+Rq1Azlyr5OTJQAwsly3Kd2RDbyIf/28h9co=},{INAME=00363__252141},{PN=252141},{DESC=RF Connector MCX Right Angle PCB Jack Through Hole 50 Ohm},{BF=Gold},{BM=Brass},{IMPEDANCE=50},{IM=PTFE},{IPR=Not Rated},{GENDER=Jack},{ISOLATED=No},{LPIM=No},{FM=6},{TMAX=165},{TMIN=-65},{NM=No},{CF=Gold},{CMAT=Beryllium Copper},{ORIENTATION=Right Angle},{CTERM=Solder},{CM=Push-on},{MC=500},{TS=PCB - Through Hole},{SC=Microminiature}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Amphenol RF
Description
252141
Bill of material
252141
PN
Part Number
252141
DESC
Description
RF Connector MCX Right Angle PCB Jack Through Hole 50 Ohm
BF
Body Finish
Gold
BM
Body Material
Brass
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
6
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Right Angle
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
500
TS
Termination Style
PCB - Through Hole
SC
Size Category
Microminiature