??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Amphenol RF
Description
252158
Bill of material
252158
PN
Part Number
252158
DESC
Description
RF Connector MCX Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
BF
Body Finish
Gold
BM
Body Material
Brass
CG
Cable Group
SR0
CT
Cable Type
0.047-inch Conformable,M17/151
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
6
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CMAT
Contact Material
Brass
ORIENTATION
Orientation
Right Angle
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
500
TS
Termination Style
Cable - Solder
SC
Size Category
Microminiature