피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English (United States)
901-143-4
Amphenol RF
Connectors
SMA Connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{amphenolrf/connectors/sma_connectors/901_143_4.prj},{NB=901-143-4},{SHA256=pDiYNAyBoywgOgCOinjrlTPZr52JkL8VgnIxdfw38kA=},{INAME=00569__9012d1432d4_},{PN=901-143-4},{DESC=RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm},{BF=Gold},{BM=Stainless Steel},{IMPEDANCE=50},{IM=PTFE},{IPR=Not Rated},{GENDER=Jack},{ISOLATED=No},{LPIM=No},{FM=18},{TMAX=165},{TMIN=-65},{NM=No},{TD=Standard},{CF=Gold},{CMAT=Beryllium Copper},{ORIENTATION=Right Angle},{CTERM=Solder},{CM=Threaded},{MC=100},{TS=PCB - Through Hole},{SC=Subminiature}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Amphenol RF
Description
901-143-4
Bill of material
901-143-4
PN
Part Number
901-143-4
DESC
Description
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm
BF
Body Finish
Gold
BM
Body Material
Stainless Steel
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
18
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
No
TD
Thread Direction
Standard
CF
Contact Finish
Gold
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Right Angle
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Threaded
MC
Mating Cycles
100
TS
Termination Style
PCB - Through Hole
SC
Size Category
Subminiature