??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
925-NM157J-51S
Bill of material
925-NM157J-51S
PN
Part Number
925-NM157J-51S
DESC
Description
RF Connector SMPM Straight Smooth Bore Receptacle Jack Round Post Thread-in 50 Ohm Non-Magnetic
BF
Body Finish
Gold
BM
Body Material
Brass
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
GENDER
Gender
Jack
MF
Mounting Feature
Thread-in
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FM
Frequency Max
40
TMAX
Temp Max
165
TMIN
Temp Min
-65
NM
Non-Magnetic
Yes
CF
Contact Finish
Gold
CMAT
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight
CTERM
Contact Termionation
Solder
CM
Coupling Mechanism
Push-on
MC
Mating Cycles
100
TS
Termination Style
Round Post
DT
DetentType
Smooth Bore
SC
Size Category
Microminiature