You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
언어선택:
čeština
dansk
Deutsch
English
español
suomi
français
magyar
italiano
日本語
Nederlands
polski
português
русский
中文
English
Informacje QA
Katalog: Balluff
Created: 12.02.2019
Cechy specjalne katalogu:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, italian, spanish, czech, chinese, polish
CADENAS Design Manaual (CDM) was considered
Pictures for product configuration included
Weight information included
Additional documentation included
ecological informations
Rendered product pictures
Balluff
BALLUFF BMF 07M-PS-C-2-SA3-KPU-00,3
Balluff
Sensors
Magnetic Field Sensors
Powered by
Pobierz modele CAD
Generuj model CAD
Utwórz dokument PDF
Previews
3D
2D
Wybór modelu CAD
{balluff/sensortechnik/magnetfeld/bmf_magnetische_sensoren.prj},{NB=BALLUFF BMF 07M-PS-C-2-SA3-KPU-00,3},{BC=BMF00CN},{W=0.045},{BAD9001=10000},{AAC9621=10},{BAA0381=-25},{AAC9651=30},{BAD8491=MIN},{BAD8231=MIN},{BAA0391=85},{BAD8561=30.50},{BAD8261=6.5},{TC=BMF 07M-PS-C-2-SA3-KPU-00,3},{AB=BMF 07M-PS-C-2-SA3-KPU-00,3},{PX=45685_00},{ICON=45685_00.bmp},{AN=Kabel mit Steckverbinder},{GW=Messing},{BG=Ø 6.5 x 30.5 mm},{TASK=Erkennen: Objekt.},{SORT=Enger (Ein-) Bauraum.},{SF=Schließer (NO)},{SN=PNP},{IEC=IP67},{CONSTYLE=},{ZUL=cULus;CE;WEEE;EAC},{WEBINC=Zylindrische Sensoren},{TRAFFIC=85365019},{AAD2511=PUR (Polyurethan)},{BAD8311=},{BAD8981=PNP},{BAB3921=CE, cULus, WEEE},{BAD9471=Messing, vernickelt},{BAD9151=DC},{AAP7981=IEC 60947-5-2}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Dostępne producty: 540
HELP_VARIABLE
Company
Balluff
Description
Magnetic field sensors
Bill of material
BALLUFF BMF 07M-PS-C-2-SA3-KPU-00,3
VERF
Availability
no more available
no more available
BC
Order code
BMF00CN
BMF00CN
TC
Product identifier
BMF 07M-PS-C-2-SA3-KPU-00,3
BMF 07M-PS-C-2-SA3-KPU-00,3
PX
Product view
45685_00
45685_00
ICON
45685_00.bmp
45685_00.bmp
WEBINC
Product family
Tubular sensors
Tubular sensors
W
Weight
0.045
0.045
Kg
TRAFFIC
Customs number
85365019
85365019
TECH
Tech. Details
EDZ
DESCRIPT
Description
Dimension = Ø 6.5 x 30.5 mm, Principle of operation = Magnetic field sensor, Cable = PUR, 0.3 m, Housing material = Brass, nickel-plated, Switching output = PNP normally open (NO), Switching frequency = 10000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = cULus, CE, UKCA, WEEE
Dimension = Ø 6.5 x 30.5 mm, Principle of operation = Magnetic field sensor, Cable = PUR, 0.3 m, Housing material = Brass, nickel-plated, Switching output = PNP normally open (NO), Switching frequency = 10000 Hz, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...85 °C, IP rating = IP67, Approval/Conformity = cULus, CE, UKCA, WEEE
CAE