??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Baumer Group
Description
PFM43 - Electromagnetic flow meter for industrial applications
Bill of material
PFM43-2211.A1421.0
PROD
Product
PFM43
HM
Housing material
AISI 316 (1.4401)
MME
Max. measurement error
± 2 %, ≥ 0.5 m/s
OSA
Output signal analog
0 ... 20 mA | 4 ... 20 mA
OSD
Output signal digital
2 x pulse / frequency / alarm
ELC
Electrical connection
M12-A, 5-pin, stainless steel
PRC
Protection class
IP 67
PTRC
Process temperature (conti.)
-10 ... 100 °C
PRPM
Max. process pressure
≤ 100 bar
ND
Nominal diameter
PC
Process connection
G 1 A
SPCM
Sensor body and process connec
AISI 304 (1.4301)
EM
Electrodes material
Hastelloy C
SEM
Sealing-/ O-ring material (int
PEEK Natura | PTFE
TC
Typecode
AN
Article number
WS
Website
EP
EPLAN
MFV
Max. flow velocity
± 10 m/s
MRF
Measuring range, flow
0.4 ... 10 m/s
REP
Repeatability
0.5 %
OTR
Operating temperature range
-10 ... 60 °C
ALT
Altitude
-200 ... 4000 m
CC
Voltage supply range
10 ... 30 VDC
WT
Weight
g
CS
Certificates
CE