??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
BELIMO EMEA
Description
Electr. 6-way PI-CCV EPIV
Bill of material
EP015R-R6+BAC
SA010ID04
Manufacturer name
Belimo
SA810ID03
Manufacturer order number
PREVIEW
Preview
SA810ID10
Description text
SA700ID28
Nominal dimension
SA700ID30
nominal pressure
16
SA700ID06
kvs value
m³/h
SA700ID26
Product description
SA700ID04
Valve assembly type
Six-way control valve assemblies
SA700ID08
max. operating pressure(working pressure) ps
16.000 bar
SA700ID07
max. operating temperature
120 °C
SA700ID40
permitted media
Wasser mit Glykol bis max. 50% vol.
SA700ID41
Manual adjustment on the valve available
No
SA700ID42
max. Glykolanteil des Mediums
50 %
SA200ID03
Body types
6-way
SA300ID03
Body connection variants
female thread
SA400ID03
Body material
Brass
SA450ID03
Surface
nickel-plated
SA010ID02
Sheet number of the guideline
2
LOG
Level of Geometry
SA700ID05
Nominal size DN