??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Camozzi
Description
Mod. F-41 - Centre trunnion
Bill of material
F-41-160
MOD
Mod.
PHY
Diameter
mm
XV1
mm
XV2
mm
XV3
mm
TM
mm
TK
40 mm
TD
32 mm
TL
32 mm
UW
mm
R
0.2 mm