??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Conveyer & Caster
Description
ARZ - 1.25" Wide (to 250 lb/ea)
Bill of material
SX-05-ARZ-125-05
PN
Part No.
SX-05-ARZ-125-05
WH
Wheel Type
High-Temp Thermal Rubber
D
Wheel Diameter
Inch
W
Tread Width
1.250 Inch
CAP
Capacity
250 lb.
CAPN
Capacity Note
Capacity reduces to 91 kg (200 lbs.) for use in pressurized steam sterilization applications
WB
Bearing Type
Precision Ball