??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Comepi
Description
MT1 - MT1A22-024
Bill of material
MT1A22-024
CODE
Code
MT1A22-024
MATCASING
Casing Material
Reinforced thermoplastic
MOUN
Mounting
Barra DIN
WEIGHT
weight
0.25 Kg
UN
Tensione nominale di funzionamento
24 Vdc/Vac
TERMN
Connecting Terminals
Screw terminals
SAFCH
Security channels
2
SOUT
Safety exits
4NO (2nd/2d)
AOUT
Auxiliary outputs
/
CONT
Contatti ritardati
2NO adjustable from 0 to 30s
MODE
Confuguration type
Manual or automatic
MAXOCURR
ITH
15 A
CUT1
Categoria di utilizzo AC
250 V, 2000 VA, 8 A for ohmic load 250 V, 3 A AC-15
CUT2
Categoria di utilizzo DC
40 V, 320 W, 8 A for ohmic load 24 V, 3 A DC-13
CAT
ISO 13849-1 Cat
Cat.4 (nd) Cat.3 (d)
PL
ISO 13849-1 Performance Level
Ple (nd) Ple (d)
MTTFD
Mttfd
62 years
PFHD
Pfhd
8,84 E-8 (d) 84,22 E-8 (nd)
DCAVG
DCavg
90% (d) 99% (nd)
APP3
EN ISO 13849-1
certificate
APP4
Approvals
CE, cULus, TUV
IP
IP protection rating
20
TEMP
Working temperature
-15 / +40 °C
FUNZ
Functionality
E-stop, E-gate, Interlocks, limit switches, magnetic sensors, devices with OSSD outputs