??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Comepi
Description
SPH1_MC
Bill of material
SPH1X13CMC
CODE
Part Number
MATCASING
Casing Material
Reinforced thermoplastic
WIDTH
Width
110 mm
INLETS
Electrical connections
M12 connector
IP
IP Degree of Protection
IP67
ACT
Actuating Head
/
MATHEAD
Head Material
/
CONTACTS
Microswitch
APP
Approvals
IMQ - cULus - CCC - EAC
DIR
Reference Directives
2014/35/UE - 2006/42/CE
STDR
Reference Standards
IEC 60947-5-1 / EN 60947-5-1 / EN ISO 14119
INTBLK14119
Interlock type according to EN ISO 14119
Type 1
TEMP
Operating Temperatures
-20°C … +80°C °C
TEMPSTOCK
Stock Temperatures
-20°C … +80°C °C
SHOCK
Protection against electric shocks (according to IEC 60536)
Class II - Double insulation Class
UI
Rated Insulating Voltage Ui
24 V
GINQ
Pollution Degree
3
UL50
Contact rating secondo UL50
24V / 2A Class II
UIMP
Rated Impulsive Voltage Uimp
2.5 kV
ITH
Conventional thermal current in air free Ith (θ min 40 ° C)
2.5 A
CTOCTO
Short circuit protection (EU min 500Vac - fuses type gG (gl))
4 A
IEAC
Operating currents Ie - AC-15 (50-60 Hz) according to IEC 60947-5-1
24V - 4A / 120V - 4A / 400V - 4A
IEDC
DC-13 operating currents according to IEC 60947-5-1
24V - 2A / 125V - 0.4A / 250V - 0.3A
FREQCOMM
Switching Frequency
1200 cycles/hour
RESCONT
Resistance Between Contacts
/
TERMN
Connecting Terminals
M12 connector
CABLES
Connecting Cables Dimensions
/ mm²
MARK
Marking Terminals
/
CONNSCHEME
Connection scheme
MECC
Mechanical Durability
1 Millions of Operations
B10D
B10d
2 Millions of Operations