??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
#ETIM Deutschland
Description
MC000133 - Combination switch/wall socket outlet (vertical)
Bill of material
MC000133_1(EV000383_EV000943_1_40_40_25_50_75_90_100_25_25_5_70_80_0_0_0_0_0_0_0_0_0_-_0_0_-_-_-_0_0_0_-_-_-_0_0_0_0)
ETIMCLASS
ETIM class
EC000020
ETIMMC
ETIM modeling class
MC000133
ETIMCV
ETIM class version
1
ETIMSY
ETIM class synonyms
Combination switch/wall socket outlet (vertical) ;
EF000003
Mounting method
EF003497
Type of socket outlet
Protective contact (SCHUKO)
EF003496
Type of switch
EF000336
Number of socket outlets
EF003824
Mounting direction
Vertical
EF021570
Frame height (FH)
mm
Enter value for EF021570
Frame height (FH)
mm
cm
inch
ft
EF021571
Frame width (FW)
mm
Enter value for EF021571
Frame width (FW)
mm
cm
inch
ft
EF010005
Height 1 (H1)
mm
Enter value for EF010005
Height 1 (H1)
mm
cm
inch
ft
EF010006
Height 2 (H2)
mm
Enter value for EF010006
Height 2 (H2)
mm
cm
inch
ft
EF010887
Height 3 (H3)
mm
Enter value for EF010887
Height 3 (H3)
mm
cm
inch
ft
EF000332
Built-in height (Hi)
mm
Enter value for EF000332
Built-in height (Hi)
mm
cm
inch
ft
EF008809
Device height (Ho)
mm
Enter value for EF008809
Device height (Ho)
mm
cm
inch
ft
EF000218
Built-in depth (ID)
mm
Enter value for EF000218
Built-in depth (ID)
mm
cm
inch
ft
EF008810
Device depth (SH)
mm
Enter value for EF008810
Device depth (SH)
mm
cm
inch
ft
EF023087
Width 1 (W1)
mm
Enter value for EF023087
Width 1 (W1)
mm
cm
inch
ft
EF000846
Built-in width (Wi)
mm
Enter value for EF000846
Built-in width (Wi)
mm
cm
inch
ft
EF008808
Device width (Wo)
mm
Enter value for EF008808
Device width (Wo)
mm
cm
inch
ft
EF000006
Method of operation
EF002442
Type of fastening
EF003829
With lighting
EF002169
Material
EF001257
Material quality
EF000025
Halogen free
EF000139
Surface protection
EF006569
Surface finishing
EF000007
Colour
EF003882
RAL-number (similar)
EF006243
Transparent
EF006755
Suitable for degree of protection (IP)
EF000002
Nominal voltage
V
EF003877
Nominal current socket outlet
A
EF000227
Rated current
A
EF001332
Over voltage protection
EF001333
Fault current protection
EF006571
With miniature fuse
EF011998
Number of active pins (round)
EF011999
Number of active pins (flat)
EF012278
Min. depth of built-in installation box
mm
EF014925
Compatible with Apple HomeKit
EF014926
Compatible with Google Assistant
EF014927
Compatible with Amazon Alexa
EF011072
IFTTT support available