??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Edge Sealing Profile 8.7 x 9.5
Bill of material
087SPES01911
PARTNR
Part #
087SPES01911
COLOR
Color
Black
MAT
Material
EPDM / PVC
CR
Clamping range
1.0 - 2.0 mm
WEIGHT
Weight
74.0 g/m
ID
ID #
124849
CTN
Customs Tariff Number
39162000
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061049248