??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 160
HELP_VARIABLE
Company
Festo
Description
ADN Inch - compact cylinder
Bill of material
557103 ADN-1 5/8"-1"-A-P-A--(10)
TNR
Part number
TYP
Type
ADN
INFO
Valid until
Information
DIA
Piston diameter
Inch
HUB
Stroke
Inch
TH
Piston rod thread
ED
Cushioning / Position detection
P-A
HUBST
Extended position
Inch
A
mm
A1
mm
AF
mm
AF1
mm
AF2
mm
AF3
mm
B
mm
BG
mm
BG1
mm
D1
mm
D2
mm
D3
mm
D4
mm
D5
mm
D6
D7
mm
D8
mm
D9
mm
E
mm
EE
EE1
J
mm
J1
mm
J2
mm
KF
KF1
KF2
KF3
KK
KK1
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
L8
mm
L9
mm
L10
mm
L11
mm
MF
mm
MM
mm
MM1
mm
PL
mm
RT
RTN
mm
SF
SF1
SW
mm
TG
mm
VD
mm
WH
mm
WH1
mm
WL
mm
WL1
mm
Y1
mm
Y2
mm
ZJ
mm
ZM
mm
GTIN